Brass Knurled Knob (Slotted) NB-A / A-N / AC / AC-N (NB-206AA)

Brass Knurled Knob (Slotted) NB-A / A-N / AC / AC-N NB-206AA

Product Details:

Manufacturer part number: NB-206AA

Brand: HIROSUGI-KEIKI

Price: 0.72

Delivery time: 14 Days


Technical Data:

Screw Nominal (M): 2.6

Length L (mm): 6 mm

Surface Treatment: Nickel Plating

Pitch: 0.45 mm

Additional Shape: Standard


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NB-206AA

Part Number
NB-206AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment Pitch
(mm)
Additional Shape Sales Unit Knob outer diameter D
(ø)
Knob thickness H
(mm)
Washer Material details Surface treatment details

0.72 €

50 14 Days 102.66Nickel Plating0.45StandardLow Quantity (Available beginning with 1 pc.)63-Free-cutting brass (C3604BD), cadmium content less than 75 ppm-

Loading...

  1. 1

Basic information

Detailed Shape Knurling Material Brass Mounting Hole Shape Negative
Tip Shape Flat End Thread Type Metric Coarse Basic Shape Standard (Round)
Application Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360