PE Cloth Adhesive Sheet Repairing Tape

PE Cloth Adhesive Sheet Repairing Tape
  • Volume Discount
[Substrate] PE cloth
[Features]
· Long-term adhesive type. Adhesion will strengthen over time.
· Can be bonded to PE, PP, PVC, tarpaulin and polyester canvas fabric.
· With a UV degradation inhibitor, the useful life is approx. 2 years.
[Applications]
· For repairing sheets, tents, sandbags, etc.
· For weatherstripping around the sheet pin holes of herbicidal sheeting.
[Notes]
· When adhering, the adhesive effect will not be fully demonstrated at 10°C or below. Warm the surface for bonding to 20°C or higher before use.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03865451
03865452
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

101.26 €

1 Available 10 Days Clear

101.26 €

1 Available 10 Days Black

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polyethylene DIY Raw Material Types Tape
Length 20 M Width(mm) 10

Tech Support