Heavy duty Castors (RR110) (RR110.B15.175)

Heavy duty Castors (RR110) RR110.B15.175

Click on this image to zoom in.

Click on this image to zoom in.

  • RR110.B15
  • RR110.B16
  • RR110.B80
  • RR110.B81
  • RR110.B83
  • RR110.B90
  • RR110.B91
  • RR110.C10
  • RR110.C11
  • RR110.C65
  • RR110.C81
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: RR110.B15.175

Brand: BS ROLLEN

Price: 76.60

Delivery time: 3 Days


Technical Data:

Mounting Height H: 235 mm

Load Range: 485.01 to 750.00 daN

Plate Length L: 138 mm

Plate Width W: 110 mm

Wheel Dia. D: 175 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RR110.B15.175

Part Number
RR110.B15.175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

76.60 €

1 3 Days 235485.01 to 750.0013811017550

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

This page is Heavy duty Castors (RR110), part number RR110.B15.175.
You can find the detail information about specifications and dimensions on part number RR110.B15.175.

Variation of this product

Part Number
RR110.B15.101
RR110.B15.125
RR110.B15.150
RR110.B15.200
RR110.B15.250
RR110.B15.251
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

53.56 €

4 2 Days 145320.01 to 485.0013811010037

74.42 €

4 2 Days 170485.01 to 750.0013811012550

78.96 €

1 2 Days 200750.01 or More13811015048

102.00 €

1 Same day

Stock

245750.01 or More13811020050

121.36 €

4 2 Days 295750.01 or More13811025060

178.68 €

1 3 Days 315750.01 or More17514025060

Tech Support