Manufacturer part number: 50-1440
Brand: SAMINI
Price: 2.57 €
Delivery time: 9 Days
Max. Load (Secified Range): 150.01 to 230.00 N
Maximum Load Capacity: 159 N
Height H2 at Allowable Load: 20 mm
Customer-Specified Length: 40 mm
Outer Diameter: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
50-1440
Part Number
|
---|
50-1440 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Height H2 at Allowable Load (mm) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) | Overall Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 9 Days | 150.01 to 230.00 | 159 | 20 | 40 | 14 | 7 | 8.8 | 18 |
Loading...
Material | Oil-tempered wire |
---|
This page is Flat Spring, part number 50-1440.
You can find the detail information about specifications and dimensions on part number 50-1440.
Configure
Basic Attributes
Type
Max. Load (Secified Range)(N)
Maximum Load Capacity(N)
Height H2 at Allowable Load(mm)
Customer-Specified Length(mm)
Outer Diameter(mm)
Coil I.D. ID(mm)
Spring Constant(N/mm)
Overall Deflection(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
50-1040 |
50-1050 |
50-1060 |
50-1450 |
50-1460 |
50-1470 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Load (Secified Range) (N) | Maximum Load Capacity (N) | Height H2 at Allowable Load (mm) | Customer-Specified Length (mm) | Outer Diameter (mm) | Coil I.D. ID (mm) | Spring Constant (N/mm) | Overall Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.56 € | 1 | 9 Days | 73.01 to 107.00 | 88 | 20 | 40 | 10 | 5 | 4.9 | 18 | ||
1.79 € | 1 | 9 Days | 73.01 to 107.00 | 88 | 25 | 50 | 10 | 5 | 3.9 | 22.5 | ||
2.81 € | 1 | Available | 9 Days | 73.01 to 107.00 | 88 | 30 | 60 | 10 | 5 | 3.3 | 27 | |
2.40 € | 1 | 9 Days | 150.01 to 230.00 | 159 | 25 | 50 | 14 | 7 | 7.1 | 22.5 | ||
2.62 € | 1 | 9 Days | 150.01 to 230.00 | 159 | 30 | 60 | 14 | 7 | 5.9 | 27 | ||
2.70 € | 1 | 9 Days | 150.01 to 230.00 | 159 | 35 | 70 | 14 | 7 | 5 | 31.5 |