Manufacturer part number: 1A-G-155
Brand: SUNCO
Price: 12.17 €
Delivery time: 7 Days
I.D. d: 154.3 mm
Wire Dia. W: 5.7 mm
Material: Nitrile Rubber
Environment, Applications: Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant
O.D. D: 165 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1A-G-155
Part Number
|
---|
1A-G-155 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | Wire Dia. W (mm) | Material | Environment, Applications | O.D. D (Ø) | Material (JIS code) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12.17 € | 5 Pieces Per Package | 1 pack | 7 Days | 10 | 154.3 | 5.7 | Nitrile Rubber | Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant | 165 | Class 1A |
Loading...
Type | G (For Mounting) |
---|
Configure
Basic Attributes
Environment, Applications
Type
I.D. d(mm)
Wire Dia. W(mm)
Material
Material (JIS code)
Filter by standard shipping days
Optional Attributes