Clamping Screw / Bolt STR (Part Numbers)

Clamping Screw / Bolt STR
  • Volume Discount
● For applications such as adjusting chain tension.
● Use the same thread fitting length of SRC/SRCS roller chain bolt on both sides.
● A roller chain joint link or offset link is required to connect to a roller chain.

(i)Remark

  • These product images are representative images. See the product standards for more details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STR-40

Part Number
STR-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal number of Applicable Roller Chains Main Body Material Wrench Flats
(mm)

27.92 €

1 Available 6 Days 40S45C/SUM2213

Loading...

  1. 1

Basic information

Type Turnbuckle

This page is Clamping Screw / Bolt STR, part number STR-40.
You can find the detail information about specifications and dimensions on part number STR-40.

Variation of this product

Part Number
STR-25
STR-35
STR-60
STRS-40
STRS-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal number of Applicable Roller Chains Main Body Material Wrench Flats
(mm)

20.77 €

1 Available 6 Days 25S45C/SUM24L7

22.50 €

1 Available 6 Days 35S45C/SUM2210

54.03 €

1 Available 6 Days 60S45C/SUM2219

50.76 €

1 Available 14 Days 40SUS303/SUS30313

112.81 €

1 Available 6 Days 60SUS303/SUS30319

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360