Free Mount Cylinder, Non-Rotating, Double Acting, CUK Series (CUK6-10D)

Free Mount Cylinder, Non-Rotating, Double Acting, CUK Series CUK6-10D
  • Promotional pricing ends 31/12/2024

Product Details:

Manufacturer part number: CUK6-10D

Brand: SMC

Price: 50.06

Delivery time: 4 Days


Technical Data:

Cylinder (Tube) Inner Diameter: 6 Ø

Stroke: 10 mm

Operating Temperature: -10~70 ℃

Operating Pressure: 0.15~0.7 MPa

Port thread type: M5 × 0.8


(i)Remark

  • See catalog for specification details.
  •  
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CUK6-10D

Part Number
CUK6-10D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Lock unit magnet

50.06 €

1 4 Days 610-10~700.15~0.7M5 × 0.8None--NoneWithout magnet

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With rod detent function Environment, Applications Standard End Locking NA
Valves NA Cushion Rubber cushion

This page is Free Mount Cylinder, Non-Rotating, Double Acting, CUK Series, part number CUK6-10D.
You can find the detail information about specifications and dimensions on part number CUK6-10D.

Variation of this product

Part Number
CDUK10-10D-XB13
CDUK10-10D-XC34
CDUK10-15D-M9B
CUK6-15D
CUK6-20D
CUK6-25D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications Lock unit magnet

70.52 €

1 26 Days 1010-10~700.1~0.7M5×0.8None--Low speed cylinder (5 to 50 mm/s)Built-in magnet

68.27 €

1 22 Days 1010-10~700.1~0.7M5×0.8None--Non-rotating plate with workpiece mounting screw (no extended part on the rod end)Built-in magnet

130.31 €

1 26 Days 1015-10~600.1~0.7M5×0.8M9B0.52 pcs.NoneBuilt-in magnet

50.06 €

1 4 Days 615-10~700.15~0.7M5 × 0.8None--NoneWithout magnet

52.35 €

1 4 Days 620-10~700.15~0.7M5 × 0.8None--NoneWithout magnet

52.35 €

1 4 Days 625-10~700.15~0.7M5 × 0.8None--NoneWithout magnet

Tech Support