Manufacturer part number: 551715
Brand: AMF
Price: 48.98 €
Delivery time: 7 Days
Tightening Force: 3000 N
Clamping screw: [M6] M6x50
Tightening Force (Range Selectable): 3000 or More N
F1: 1,6 kN
F2: 3,0 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
551715
Part Number
|
---|
551715 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|
48.98 € | 1 | Available | 7 Days | 10 | 3000 | [M6] M6x50 | 3000 or More | 1,6 | 3,0 | 2 |
Loading...
Attaching Method | Flange Base | Tip Bolt Type | Bolt with Rubber | Tip Bolt Position Adjustment1 | Slide Adjustment |
---|
This page is 68300 Horizontal acting toggle clamp plus with increased clamping force, part number 551715.
You can find the detail information about specifications and dimensions on part number 551715.
Configure
Basic Attributes
Type
Tightening Force(N)
Clamping screw
Tightening Force (Range Selectable)(N)
F1(kN)
F2(kN)
Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
551716 |
551717 |
552552 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size |
---|---|---|---|---|---|---|---|---|---|---|---|
57.12 € | 1 | Available | 7 Days | 10 | 4000 | [M8] M8x58 | 3000 or More | 2,5 | 4,0 | 3 | |
73.52 € | 1 | Available |
Same day
Stock | 10 | 8000 | M10x76 | 3000 or More | 3,5 | 8,0 | 4 | |
42.42 € | 1 | Available | 4 Days | 10 | 1700 | [M5] M5x35 | 500 to 2279 | 1,1 | 1,7 | 1 |