Manufacturer part number: 92650
Brand: AMF
Price: 74.57 €
Delivery time: 5 Days
Tightening Force: 2500 N
Clamping screw: [M8] M8x45
Tightening Force (Range Selectable): 2280 to 2999 N
F1: 1,8 kN
F2: 2,5 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
92650
Part Number
|
---|
92650 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|
74.57 € | 1 | Available | 5 Days | 10 | 2500 | [M8] M8x45 | 2280 to 2999 | 1,8 | 2,5 | 3 |
Loading...
Attaching Method | Flange Base | Tip Bolt Type | Bolt with Rubber | Tip Bolt Position Adjustment1 | Slide Adjustment |
---|
This page is 6830S Horizontal toggle clamp with safety latch, part number 92650.
You can find the detail information about specifications and dimensions on part number 92650.
Configure
Basic Attributes
Type
Tightening Force(N)
Clamping screw
Tightening Force (Range Selectable)(N)
F1(kN)
F2(kN)
Size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
93112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tightening Force (N) | Clamping screw | Tightening Force (Range Selectable) (N) | F1 (kN) | F2 (kN) | Size |
---|---|---|---|---|---|---|---|---|---|---|---|
105.77 € | 1 | Available | 5 Days | 10 | 3000 | [M8] M8x65 | 3000 or More | 2,0 | 3,0 | 4 |