Ball jointed levelling feet, Plastic / Steel (Part Numbers - CAD Download)

Ball jointed levelling feet, Plastic / Steel
  • Promotional pricing
  • Volume Discount
Ball jointed levelling feet GN 638 feature a smaller size ball diameter than the trunk of the threaded stud. As a result the studs can be screwed into position from the ball side. The ball end can easily be hammered in and also dismantled.
Details regarding the static load capacity have been established by a series of tests but are indicative only. For these tests the loads have been placed vertically and centrally over the stud. At the measured load of 3,5 kN there was no remaining deformation visible on the thrust pad nor was there any breakage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
638-32-M12-57-ST
638-32-M12-74-ST
638-32-M12-94-ST
638-40-M8-20-ST
638-40-M8-35-ST
638-40-M8-45-ST
638-40-M8-58-ST
638-40-M10-34-ST
638-40-M10-44-ST
638-40-M10-57-ST
638-40-M10-74-ST
638-40-M12-34-ST
638-40-M12-57-ST
638-40-M12-74-ST
638-40-M12-94-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Thread engagement l1

4.28 €

2.27 €

1 Available Same day

Stock

32M 1257

4.50 €

1 Available 7 Days 32M 1274

4.82 €

1 Available 7 Days 32M 1294

3.26 €

1.73 €

1 Available Same day

Stock

40M 820

3.40 €

1.80 €

1 Available Same day

Stock

40M 835

3.46 €

1.83 €

1 Available Same day

Stock

40M 845

3.56 €

1.89 €

1 Available Same day

Stock

40M 858

3.56 €

1.89 €

1 Available Same day

Stock

40M 1034

3.70 €

1.96 €

1 Available Same day

Stock

40M 1044

3.88 €

2.06 €

1 Available Same day

Stock

40M 1057

4.30 €

1 Available 7 Days 40M 1074

4.12 €

1 Available 7 Days 40M 1234

4.52 €

2.40 €

1 Available Same day

Stock

40M 1257

4.76 €

2.52 €

1 Available Same day

Stock

40M 1274

5.08 €

2.69 €

1 Available Same day

Stock

40M 1294

Loading...

Basic information

Material (threaded stud) ST, Steel

Tech Support