Înregistrați-vă
Confirmat
  • Bolt diameter d1
  • Length l1
  • Type
  • CAD
  • Est. zile de expediere
    • Toate
    • În 7 zile lucrătoare

Ball lock pins with plastic knob / Stainless Steel 1.4542 / GN 113.6 (113.6-8-20)

Cod piesă:

113.6-8-20
Ștergeți
Cantitate:
Loading...

Lista codurilor de piese

Număr de articole
Cod piesă
113.6-8-20

Bolt diameter d1

Length l1

Cantitate minimă per comandă
8
20
1 bucăți
Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
35.90 €
( 42.72 € )
7 zile lucrătoare

Informații detaliate

Informații de bază

Stainless Steel-Ball lock pins GN 113.6 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.
By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.
Ball lock pins GN 113.6 have an extreme load capacity, the pin is made of heavy duty, hardened and highly abrasion-resistant stainless steel.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Codul de piesă a fost confirmat