Base plate clamp mountings, Aluminium

Base plate clamp mountings, Aluminium
  • Promotional pricing
  • Volume Discount
Base plate clamp mountings GN 473 have a horizontal and a vertical clamping bore. The vertical clamping bore is additionally fitted with a square.
The bore distance m of the base plate clamp mountings GN 473 is matched with the clamp mountings GN 477 and the flanged bolts GN 480 as well as retaining magnets GN 51.6.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by an adjustable clamping lever GN 511 (see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
473-B8-ELS
473-B8-MT
473-B10-ELS
473-B10-MT
473-B12-ELS
473-B12-MT
473-B15-ELS
473-B15-MT
473-B16-ELS
473-B16-MT
473-B20-ELS
473-B20-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Finish

19.62 €

10.40 €

1 Available Same day

Stock

8ELS, anodized black

17.68 €

1 Available 7 Days 8MT, matte, tumbled finish

23.00 €

1 Available 7 Days 10ELS, anodized black

20.26 €

1 Available 7 Days 10MT, matte, tumbled finish

23.72 €

1 Available 7 Days 12ELS, anodized black

20.62 €

1 Available 7 Days 12MT, matte, tumbled finish

26.00 €

1 Available 7 Days 15ELS, anodized black

23.50 €

1 Available 7 Days 15MT, matte, tumbled finish

26.58 €

14.09 €

1 Available 4 Days 16ELS, anodized black

24.30 €

12.88 €

1 Available Same day

Stock

16MT, matte, tumbled finish

29.20 €

15.48 €

1 Available Same day

Stock

20ELS, anodized black

26.70 €

1 Available 7 Days 20MT, matte, tumbled finish

Loading...

  1. 1

Tech Support