Oil level sight glasses, Aluminium / Float glass, resistant up to 100°C, black a (743-18-G3/4-BS)

Oil level sight glasses, Aluminium / Float glass, resistant up to 100°C, black a 743-18-G3/4-BS
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 743-18-G3/4-BS

Brand: GANTER

Price: 13.60

Delivery time: Same day


Technical Data:

Inch thread d2: G 3/4

Fine thread d2: -

Window glass d1: 18

Type: BS-without contrast screen, black anodized


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

743-18-G3/4-BS

Part Number
743-18-G3/4-BS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

13.60 €

7.21 €

1 Available Same day

Stock

G 3/4-18BS-without contrast screen, black anodized

Loading...

  1. 1

This page is Oil level sight glasses, Aluminium / Float glass, resistant up to 100°C, black a, part number 743-18-G3/4-BS.
You can find the detail information about specifications and dimensions on part number 743-18-G3/4-BS.

Variation of this product

Part Number
743-11-M16X1,​5-BS
743-14-G1/2-AS
743-14-G1/2-BS
743-18-M26X1,​5-AS
743-18-M26X1,​5-BS
743-18-M27X1,​5-AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inch thread d2 Fine thread d2 Window glass d1 Type

10.06 €

1 Available Same day

Stock

-M 16 x 1,511BS-without contrast screen, black anodized

9.40 €

1 Available Same day

Stock

G 1/2-14AS-with contrast screen, black anodized

9.40 €

1 Available Same day

Stock

G 1/2-14BS-without contrast screen, black anodized

13.60 €

1 Available Same day

Stock

-M 26 x 1,518AS-with contrast screen, black anodized

13.60 €

1 Available 4 Days -M 26 x 1,518BS-without contrast screen, black anodized

13.60 €

1 Available Same day

Stock

-M 27 x 1,518AS-with contrast screen, black anodized

Tech Support