Înregistrați-vă
Confirmat

Rotary clamping latches, Zinc die casting / Steel (516-DK-31)

Cod piesă:

516-DK-31
Ștergeți
Cantitate:
Loading...

Lista codurilor de piese

Număr de articole
Cod piesă
516-DK-31

Length A

Type

Cantitate minimă per comandă
31
DK, Operation with triangular spindle (DK7)
1 bucăți
Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
16.66 €8.83 €
( 10.51 € )
Articol în stoc - 1 zi lucrătoareDisponibil pentru expediere în aceeași zi

Informații detaliate

Informații de bază

The rotary clamping latches GN 516 have a closing mechanism which transfers the rotary movement of the operating element (key) into a 90° turn and then into a 6 mm linear stroke.
This mechanism is designed for common applications such as making a tight and vibration-proof interlock in the end position (retaining position) in connection with an elastic element (door / casing seal).
22 latches with different cranks will cover latch distances (retaining zones) of between 17 and 63 mm. If the measured retaining position lies between two latch distances A, the next smaller value must be selected.
The rotary clamping latches GN 516 are supplied with the latch enclosed loose.

Codul de piesă a fost confirmat