Înregistrați-vă
Criterii de filtrare
  • Bore d2(Ø)
  • Outside diameter d1(Ø)
  • Length l1
  • Bore code
  • Type
  • Est. zile de expediere
    • Toate
    • În 7 zile lucrătoare

Universal joints with needle bearing (808-25-B16-74-EW)

Cod piesă:

808-25-B16-74-EW
Ștergeți
Cantitate:

Lista codurilor de piese

Număr de articole
Cod piesă
808-25-B16-74-EW

Bore d2

(Ø)

Outside diameter d1

(Ø)

Length l1

Length l2

Bore code

Type

Cantitate minimă per comandă
16
25
74
-
B, without keyway
EW, single, needle bearing
1 bucăți
Preț unitar (fără TVA)(preț unitar cu TVA incluse)
Dată de expediere standard
77.30 €
( 91.99 € )
7 zile lucrătoare

Informații detaliate

Informații de bază

The permissible r.p.m. of universal joints with needle bearings DIN 808 is higher than for those with friction bearings, but is still dependent on the load, duration of use as well as angular disposition. Ideal applications allow speeds of up to 4000 r.p.m.
Needle bearings give the universal joints at 3° to 5° angular disposition a considerably higher degree of efficiency than those fitted with friction bearings. The needle bearings have a permanent lubrication and thus do not require servicing.
Infomation regarding the selection of universal joints with needle bearing.