Manufacturer part number: 138103
Brand: ELESA
Price: 8.03 €
Delivery time: Same day
f: 86±0.5 mm
Material: [Polyamide] Technopolymer
h: 46.5 mm
D/l: 26 mm
L: 103 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
138103
Part Number
|
---|
138103 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | Material | h (mm) | D/l (mm) | L (mm) | B | Color finish accessory code | d | force 1 | force 2 | Hole | p | Wheel base | work 1 | work 2 | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.03 € 3.85 € | 1 | Available |
Same day
Stock | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C3 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C3 |
Loading...
Type of assembly | Blind holes |
---|
This page is M.843 - Bridge handles -Technopolymer, part number 138103.
You can find the detail information about specifications and dimensions on part number 138103.
Configure
Stock
Basic Attributes
High performing lines
Type
f(mm)
Material
h(mm)
D/l(mm)
L(mm)
B
Color finish accessory code
d
force 1
force 2
Hole
p
Wheel base
work 1
work 2
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
138101 |
138102 |
138104 |
138105 |
138106 |
138121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | Material | h (mm) | D/l (mm) | L (mm) | B | Color finish accessory code | d | force 1 | force 2 | Hole | p | Wheel base | work 1 | work 2 | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.72 € | 1 | Available |
Same day
Stock | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C9 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C9 | |
7.30 € | 5 | 4 Days | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C2 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C2 | ||
8.03 € | 1 | Available |
Same day
Stock | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C4 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C4 | |
8.03 € | 1 | Available |
Same day
Stock | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C5 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C5 | |
8.03 € | 1 | Available |
Same day
Stock | 86±0.5 | [Polyamide] Technopolymer | 46.5 | 26 | 103 | 17 | C6 | M6 | 4000 | 7000 | M6 | 12 | 86 | 50 | 120 | - | M.843 | M.843/100 B-M6-C6 | |
7.92 € | 5 | Available | 6 Days | 117±0.5 | [Polyamide] Technopolymer | 54 | 30 | 138 | 20 | C9 | M8 | 4000 | 5000 | M8 | 13 | 117 | 50 | 120 | - | M.843 | M.843/140 B-M8-C9 |