Manufacturer part number: 3212-BD-XL-2Z
Brand: FAG
Price: 135.49 €
Delivery time: 5 Days
Inner Diameter d: 60 φ
Outer Diameter D: 110 φ
Width B (or T): 36.5 mm
Basic Dynamic Load Rating: 75000 N
Maximum Allowable Rotational Speed: 4750 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212-BD-XL-2Z
Part Number
|
---|
3212-BD-XL-2Z |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
135.49 € | 1 | Available | 5 Days | 60 | 110 | 36.5 | 75000 | 4750 | Radial | 64000 |
Loading...
This page is Angular contact ball bearings / double row / 32xx-BD2Z / gap seals on both sides / contact angle 30° / 32xx-BD2Z / similar to DIN 628-3 / FAG, part number 3212-BD-XL-2Z.
You can find the detail information about specifications and dimensions on part number 3212-BD-XL-2Z.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3202-BD-XL-2Z-TVH-C3 |
3203-BD-XL-2Z |
3203-BD-XL-2Z-C3 |
3212-BD-XL-2Z-C3 |
3212-BD-XL-2Z-TVH |
3212-BD-XL-2Z-TVH-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 30.33 € | 1 | Available | 5 Days | 15 | 35 | 15.9 | - | - | - | - | |
34.83 € | 1 | Available | 3 Days | 17 | 40 | 17.5 | 15500 | 14600 | Radial | 9500 | ||
- | 34.83 € | 1 | Available | 3 Days | 17 | 40 | 17.5 | - | - | - | - | |
- | 135.49 € | 1 | Available | 5 Days | 60 | 110 | 36.5 | - | - | - | - | |
123.38 € | 1 | Available | 5 Days | 60 | 110 | 36.5 | 75000 | 4750 | Radial | 64000 | ||
- | 123.38 € | 1 | Available | 5 Days | 60 | 110 | 36.5 | - | - | - | - |