Angular contact ball bearings / double row / 33xx-BD / contact angle 30° / 33xx-BD / similar to DIN 628-3 / FAG (3305-BD-XL-C3)

Angular contact ball bearings / double row / 33xx-BD / contact angle 30° / 33xx-BD / similar to DIN 628-3 / FAG 3305-BD-XL-C3

Click on this image to zoom in.

Click on this image to zoom in.

  • Angular contact ball bearings / double row / 33xx-BD / contact angle 30° / 33xx-BD / similar to DIN 628-3 / FAG
  • Angular contact ball bearings / double row / 33xx-BD / contact angle 30° / 33xx-BD / similar to DIN 628-3 / FAG
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 3305-BD-XL-C3

Brand: FAG

Price: 45.85

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 25 φ

Outer Diameter D: 62 φ

Width B (or T): 25.4 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3305-BD-XL-C3

Part Number
3305-BD-XL-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

45.85 €

1 Available 3 Days 256225.4----

Loading...

  1. 1

This page is Angular contact ball bearings / double row / 33xx-BD / contact angle 30° / 33xx-BD / similar to DIN 628-3 / FAG, part number 3305-BD-XL-C3.
You can find the detail information about specifications and dimensions on part number 3305-BD-XL-C3.

Variation of this product

Part Number
3302-BD-XL-TVH-L285-C3
3303-BD-XL-TVH
3303-BD-XL-TVH-C3
3305-BD-XL-TVH
3305-BD-XL-TVH-C3
3305-BD-XL-TVH-L285
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

36.97 €

1 Available 5 Days 154219----

37.58 €

1 Available 5 Days 174722.22250016600Radial13100
-

37.58 €

1 Available 5 Days 174722.2----

47.42 €

1 Available 5 Days 256225.43150012400Radial21000
-

47.42 €

1 Available 5 Days 256225.4----
-

43.82 €

1 Available 3 Days 256225.4----

Tech Support