Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49 (SL014980-A)

Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49 SL014980-A
  • Volume Discount

Product Details:

Manufacturer part number: SL014980-A

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Internal Diameter: 400 mm

Outer Diameter: 540 mm

Width: 140 mm

Allowable Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL014980-A

Part Number
SL014980-A
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
1 4 Days 400540140----AvailableAvailable96.5kg

Loading...

  1. 1

Tech Support