Cylindrical roller bearings SL04..-PP, locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides (SL04300-D-PP-C3)

Cylindrical roller bearings SL04..-PP, locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides SL04300-D-PP-C3
  • Volume Discount

Product Details:

Manufacturer part number: SL04300-D-PP-C3

Brand: INA

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Internal Diameter: 300 mm

Outer Diameter: 380 mm

Width: 95 mm

Basic Load Rating, Dynamic Rating: - N

Basic Load Rating, Static Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL04300-D-PP-C3

Part Number
SL04300-D-PP-C3
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
- 1 4 Days 30038095--C3AvailableAvailable23.9kg

Loading...

  1. 1

Tech Support