Needle roller bearings NKI, light series (NKI12/16-XL)

Needle roller bearings NKI, light series NKI12/16-XL
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NKI12/16-XL

Brand: INA

Price: 19.47

Delivery time: Same day


Technical Data:

Internal Diameter: 12 mm

Outer Diameter: 24 mm

Width: 16 mm

Allowable Rotational Speed: 23200 1/min

Basic Load Rating, Dynamic Rating: 12800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKI12/16-XL

Part Number
NKI12/16-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

19.47 €

12.27 €

1 Same day

Stock

122416232001280013900

Loading...

  1. 1

This page is Needle roller bearings NKI, light series, part number NKI12/16-XL.
You can find the detail information about specifications and dimensions on part number NKI12/16-XL.

Variation of this product

Part Number
NKI10/20-XL
NKI100/30-XL
NKI100/40-XL
NKI12/20-XL
NKI140/32
NKI15/16-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

21.02 €

1 Available 3 Days 102220246001450015600

266.75 €

1 Available Same day

Stock

100130304200111000210000
-

315.53 €

1 Same day

Stock

10013040---

16.52 €

5 Available 3 Days 122420232001630018800
-

847.75 €

1 Available Same day

Stock

14018032---

20.40 €

1 Available 4 Days 152716216001470017400

Tech Support