Needle roller bearings NKIS, heavy series (NKIS60-XL)

Needle roller bearings NKIS, heavy series NKIS60-XL
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NKIS60-XL

Brand: INA

Price: 114.43

Delivery time: 5 Days


Technical Data:

Internal Diameter: 60 mm

Outer Diameter: 90 mm

Width: 28 mm

Allowable Rotational Speed: 6400 1/min

Basic Load Rating, Dynamic Rating: 77000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKIS60-XL

Part Number
NKIS60-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

114.43 €

1 Available 5 Days 609028640077000113000

Loading...

  1. 1

This page is Needle roller bearings NKIS, heavy series, part number NKIS60-XL.
You can find the detail information about specifications and dimensions on part number NKIS60-XL.

Variation of this product

Part Number
NKIS15-XL
NKIS17
NKIS17-XL
NKIS20
NKIS65-XL
NKIS70
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

53.98 €

1 Available 3 Days 153520185002750028000
-

33.43 €

1 17 Days 173720---

39.54 €

1 Available 5 Days 173720172002950031000
-

29.75 €

1 Available 3 Days 204220---

88.40 €

1 Available 4 Days 659528600081000123000
-

195.76 €

1 Available 5 Days 7010028---

Tech Support