Rod ends GIKRB..-PD, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread

Rod ends GIKRB..-PD, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 18, 22
・Outer Diameter(mm): 47, 55
・DIN ISO 12 240-4
・GIKRB..-PD
・Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKRB18-PD
GIKRB22-PD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer Diameter
(mm)
Product size (length)
(mm)

84.23 €

1 Available 3 Days 184794.5

146.30 €

1 Available 5 Days 2255111.5

Loading...

  1. 1

Tech Support