Self-aligning ball bearings / double row / 12xx, 12xx / internal clearance selectable / cage selectable / similar to DIN 630 / 12 / similar to DIN 630 / FAG (1211)

Self-aligning ball bearings / double row / 12xx, 12xx / internal clearance selectable / cage selectable / similar to DIN 630 / 12 / similar to DIN 630 / FAG 1211
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 1211

Brand: FAG

Price: Please contact the support for quotation

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 55 φ

Outer Diameter D: 100 φ

Width B (or T): 21 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: 4200 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1211

Part Number
1211
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
- 1 4 Days 5510021-4200---AvailableAvailable0.705kg

Loading...

  1. 1

Tech Support