Manufacturer part number: 22238-BEA-XL-K-MB1-C3
Brand: FAG
Price: Please contact the support for quotation
Delivery time: 4 Days
Inner Diameter d: 190 mm
Outer Diameter D: 340 mm
Width B (or T): 92 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22238-BEA-XL-K-MB1-C3
Part Number
|
---|
22238-BEA-XL-K-MB1-C3 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 190 | 340 | 92 | - | - | - | C3 | Available | Available | 36.2 | kg |
Loading...
Configure
Basic Attributes
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by standard shipping days
Optional Attributes