Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Preloading | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 165.68 € | 1 | Available | 3 Days | 45 | 75 | 16 | - | - | Medium proload | |
- | - | 1 | 4 Days | 50 | 80 | 32 | - | - | - | ||
- | 514.65 € | 1 | Available | 5 Days | 50 | 80 | 32 | - | - | - | |
- | 371.45 € | 1 | Available | 3 Days | 50 | 80 | 32 | - | - | Light preload | |
- | 514.65 € | 1 | Available | 5 Days | 50 | 80 | 32 | - | - | Medium proload | |
- | 212.75 € | 1 | Available | 3 Days | 50 | 80 | 16 | - | - | Light preload | |
- | 292.58 € | 1 | Available | 5 Days | 50 | 80 | 16 | - | - | Medium proload | |
- | - | 1 | 4 Days | 50 | 80 | 64 | - | - | - | ||
- | - | 1 | 4 Days | 50 | 80 | 64 | - | - | Medium proload | ||
- | 556.31 € | 1 | Available | 3 Days | 50 | 80 | 48 | - | - | - | |
- | - | 1 | 4 Days | 50 | 80 | 48 | - | - | - | ||
- | 749.65 € | 1 | Available | 5 Days | - | - | - | - | - | Light preload | |
238.52 € | 1 | Available | 5 Days | 50 | 80 | 16 | 27500 | 15300 | Light preload | ||
- | 245.56 € | 1 | Available | 5 Days | 50 | 80 | 16 | - | - | Medium proload | |
- | 547.56 € | 1 | Available | 5 Days | 55 | 90 | 36 | - | - | - | |
- | 547.56 € | 1 | Available | 5 Days | 55 | 90 | 36 | - | - | Light preload | |
- | 564.02 € | 1 | Available | 5 Days | 55 | 90 | 36 | - | - | Medium proload | |
- | 313.13 € | 1 | Available | 5 Days | 55 | 90 | 18 | - | - | Light preload | |
- | 238.49 € | 1 | Available | 3 Days | 55 | 90 | 18 | - | - | Medium proload | |
- | 846.00 € | 1 | Available | 5 Days | 55 | 90 | 54 | - | - | Medium proload | |
- | - | 1 | 4 Days | 55 | 90 | 18 | - | - | - | ||
193.58 € | 1 | Available | 3 Days | 55 | 90 | 18 | 37000 | 21000 | Light preload | ||
- | 198.80 € | 1 | Available | 3 Days | 55 | 90 | 18 | - | - | Medium proload | |
- | 603.95 € | 1 | Available | 5 Days | 60 | 95 | 36 | - | - | Light preload | |
- | 622.75 € | 1 | Available | 5 Days | 60 | 95 | 36 | - | - | Medium proload | |
- | 344.87 € | 1 | Available | 5 Days | 60 | 95 | 18 | - | - | Light preload | |
- | 354.27 € | 1 | Available | 5 Days | 60 | 95 | 18 | - | - | Medium proload | |
- | 1,209.08 € | 1 | Available | 5 Days | 60 | 95 | 72 | - | - | - | |
- | - | 1 | 4 Days | 60 | 95 | 54 | - | - | - | ||
- | - | 1 | 4 Days | 60 | 95 | 54 | - | - | - | ||
- | 673.15 € | 1 | Available | 3 Days | 60 | 95 | 54 | - | - | Light preload | |
- | 934.13 € | 1 | Available | 5 Days | - | - | - | - | - | Medium proload | |
213.63 € | 1 | Available | 3 Days | 60 | 95 | 18 | 38000 | 22600 | Light preload | ||
- | 255.48 € | 1 | 17 Days | 60 | 95 | 18 | - | - | Medium proload | ||
- | 667.40 € | 1 | Available | 5 Days | 65 | 100 | 36 | - | - | - | |
- | 667.40 € | 1 | Available | 5 Days | 65 | 100 | 36 | - | - | - | |
- | 667.40 € | 1 | Available | 5 Days | 65 | 100 | 36 | - | - | Light preload | |
- | 686.20 € | 1 | Available | 5 Days | 65 | 100 | 36 | - | - | Medium proload | |
- | 380.12 € | 1 | Available | 5 Days | 65 | 100 | 18 | - | - | Light preload | |
- | 289.92 € | 1 | Available | 3 Days | 65 | 100 | 18 | - | - | Medium proload | |
- | - | 1 | 4 Days | 65 | 100 | 72 | - | - | Light preload | ||
- | 742.03 € | 1 | Available | 3 Days | - | - | - | - | - | Light preload | |
- | 1,029.30 € | 1 | Available | 5 Days | - | - | - | - | - | Medium proload | |
235.86 € | 1 | Available | 3 Days | 65 | 100 | 18 | 39000 | 24100 | Light preload | ||
- | 281.83 € | 1 | 17 Days | 65 | 100 | 18 | - | - | Medium proload | ||
- | - | 1 | 4 Days | 70 | 110 | 40 | - | - | - | ||
- | 776.68 € | 1 | Available | 5 Days | 70 | 110 | 40 | - | - | Light preload | |
- | 799.02 € | 1 | Available | 5 Days | 70 | 110 | 40 | - | - | Medium proload | |
- | 337.88 € | 1 | Available | 3 Days | 70 | 110 | 20 | - | - | Medium proload | |
- | 1,599.20 € | 1 | Available | 5 Days | 70 | 110 | 80 | - | - | - | |
- | 1,164.43 € | 1 | Available | 5 Days | 70 | 110 | 60 | - | - | - | |
- | 1,164.43 € | 1 | Available | 5 Days | 70 | 110 | 60 | - | - | Light preload | |
- | 1,034.00 € | 1 | 17 Days | 70 | 110 | 60 | - | - | Medium proload | ||
- | - | 1 | 4 Days | 70 | 110 | 20 | - | - | - | ||
274.23 € | 1 | Available | 3 Days | 70 | 110 | 20 | 48000 | 29000 | Light preload | ||
- | 327.95 € | 1 | 17 Days | 70 | 110 | 20 | - | - | Medium proload | ||
- | 817.82 € | 1 | Available | 5 Days | 75 | 115 | 40 | - | - | - | |
- | - | 1 | 4 Days | 75 | 115 | 40 | - | - | - | ||
- | 817.82 € | 1 | Available | 5 Days | - | - | - | - | - | - | |
- | 817.82 € | 1 | Available | 5 Days | 75 | 115 | 40 | - | - | Light preload |
Loading...
Bearing Ring Shape | Ball | Materials of Inner and Outer Ring | Steel | Shield material and shape | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications/Environment | Standard | Load Direction | Radial |
Number of Bearing Ring Rows | Single Row | Size Standard | Metric System | Rolling Element Material | Steel |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Preloading
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes