Brass Ball Cage - Mini Range (5000242)

Brass Ball Cage - Mini Range 5000242

Product Details:

Manufacturer part number: 5000242

Brand: MAHR

Price: 11.26

Delivery time: 12 Days


Technical Data:

dw: 3 mm

C: 24 N

d1: 5 mm

L2: 15 mm

k: 36 mm


(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5000242

Brass Ball Cage N 502 Mini Range

Product Information

Suitability

Brass ball cage with steel balls arranged in helical formation for use with guide bushes from the Mini Range.
• The "Mini Range" was specifically developed for the precision engineering and optical industries.
• Uses smaller balls than type N 501.
• Smaller installation space by the use in combination with guide bushes from the Mini Range.
• The helical arrangement of the balls is ideal for linear and rotary movements.

Features

• The ball chambers are mechanically caulked so that the balls remain captive but still move easily.
• The balls are arranged in an optimum formation so that each ball can run on its own track for both linear and rotary movements.
• The ball formation ensures smooth running and substantially lengthens the service life of the rotary stroke bearing.
• Brass offers high mechanical stability, optimum sliding properties, and high resistance to abrasion and heat.
• See page 37-41 for instructions on installation and servicing.

Material

Cage:
• Brass
• Maximum constant working temperature 150°C (In case of higher temperatures, please ask us for advice.)
Balls:
• Hardened stainless steel X90 CrMoV 18 (1.4112)
• DIN 5401/ISO 3290 grade 5 sorting group P0

Loading capacity

Column C shows the load ratings of the ball cages under uniform radial load. The loading capacity must be computed when moments are in play.

Special designs

The ball cages can be supplied with ceramic balls. Other dimensions or designs are available on the basis of workpiece drawings and can be produced using different cage materials.

Order Information

Ball Cage N 502/dw/d1/l2     Order No. 50002 . .

Drawing

Specifications

dwd1l2kBallsCOrder No.
    [pcs.][N] 
2.54.1100.82475000236
  12.5 3095000237
  15 38115000238
3510122145000240
  12.5 28195000241
  15 36245000242
  20 50345000243
4610122155000244
  15 36265000245
  20 50355000246
  25 64485000247
5710130235000248
  15 50405000249
  20 70565000250
  30 110895000251
6810130295000252
  15 50505000253
  20 70605000254
  25 90785000255
  35 1301125000256
81015150505000257
  20 70605000258
  25 90785000259
  30 110955000260
  40 1501305000261
1013201.5561225000262
  30 761465000263
  40 1042025000264
  50 1342585000265
1215201.5661285000266
  30 881705000267
  40 1222355000268
  50 1543005000269
1417201.5661285000270
  30 881705000271
  40 1222355000272
1620302842905000273
  40 1023505000274
  50 1304505000275
1822302842955000276
  40 1184155000277
  50 1525305000278
2024302843005000279
  40 1184205000280
  50 1525205000281
  60 1846605000282
22264021184255000283
  50 1525505000284
  60 1846705000285
Part Number
5000242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
C
(N)
d1
(mm)
L2
(mm)
k
(mm)

11.26 €

1 12 Days 32451536

Loading...

  1. 1

Basic information

Sales Operation Retainer

Tech Support