Manufacturer part number: CJ2XB16-60Z
Brand: SMC
Price: 71.61 €
Delivery time: 26 Days
Cylinder I.D: D: 16 Ø
Stroke: L: 60 mm
Operating Temperature: -10~70 ℃
Specifications: Without magnet
Auto Switch: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ2XB16-60Z
Part Number
|
---|
CJ2XB16-60Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.61 € | 1 | 26 Days | 16 | 60 | -10~70 | Without magnet | - | - | - | - | 90° to axis | Basic type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Low Speed | End Locking | NA |
Valves | NA | Operating Pressure(MPa) | 0.06 to 0.7 | Swinging Receiving Metal | Without bracket |
Rod Tip Metal Fitting | Without bracket |
This page is Low Speed Cylinder, Double Acting: Single Rod CJ2X Series, part number CJ2XB16-60Z.
You can find the detail information about specifications and dimensions on part number CJ2XB16-60Z.
Configure
Basic Attributes
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Auto Switch Mounting
Connector type
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Specifications
Head Cover Port Position
Type of Mount Support
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDJ2XB10-150Z-A |
CDJ2XB10-150Z-B |
CDJ2XB10-150Z-M9B-B |
CJ2XD10-125Z |
CJ2XD10-150Z |
CJ2XD10-15Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Auto Switch Mounting | Head Cover Port Position | Type of Mount Support | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.48 € | 1 | 26 Days | 10 | 150 | -10~70 | Built-in magnet | Without auto switch | - | - | Rail mounting | 90° to axis | Basic type | - | ||
83.16 € | 1 | 26 Days | 10 | 150 | -10~70 | Built-in magnet | Without auto switch | - | - | Band mounting | 90° to axis | Basic type | - | ||
140.24 € | 1 | 26 Days | 10 | 150 | - | Built-in magnet | M9B | 0.5 | 2 | Band mounting | 90° to axis | Basic type | - | ||
73.24 € | 1 | 26 Days | 10 | 125 | -10~70 | Without magnet | - | - | - | - | 90° to axis | Double Clevis | - | ||
78.23 € | 1 | 26 Days | 10 | 150 | -10~70 | Without magnet | - | - | - | - | 90° to axis | Double Clevis | - | ||
49.42 € | 1 | 26 Days | 10 | 15 | -10~70 | Without magnet | - | - | - | - | 90° to axis | Double Clevis | - |