Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series (LEMH25T-300)

Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series LEMH25T-300

Product Details:

Manufacturer part number: LEMH25T-300

Brand: SMC

Price: 1,484.92

Delivery time: 26 Days


Technical Data:

Stroke: 300 mm

Max. Transportable Mass Range (Horizontal): 5.1 to 10.0 kg

Max. Transportable Mass (Horizontal): 10 kg

I/O Module: Not Provided

Table Width W1: 50.4 mm


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEMH25T-300

Part Number
LEMH25T-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor mounting position Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,484.92 €

1 26 Days 3005.1 to 10.010Not Provided50.4Not Provided0 to 100987025Turn back-Without cableWithout cableWithout controllerWithout cable (without communication plug connector)-

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Lead(mm) Equivalent to 48 Input Power Supply 24 V DC
Position Detection Incremental Noise Filters Not Provided Usage Environment Standard
Positioning Repeatability(µm) ±80 Maximum Velocity(mm/sec) 2000 Number of Tables 1 pc.
Operating Temperature Range(°C) 5::40 Motor type Step motor (24‑V DC servo) Stroke adjustment unit Built-in unit

This page is Electric Actuator, Low Profile Slider Type, Linear Guide 1-Axis/2-Axis, LEMH/LEMHT Series, part number LEMH25T-300.
You can find the detail information about specifications and dimensions on part number LEMH25T-300.

Variation of this product

Part Number
LEMH25LT-100-S52P1
LEMH25LT-1000-R12N3D
LEMH25LT-100B
LEMH25T-300-R31P1D
LEMH25T-300-R3C918
LEMH25T-300-R5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor mounting position Step data (points) Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,734.56 €

1 26 Days 1005.1 to 10.010PNP50.4Not Provided0 to 100987025Symmetrical, top fold14Standard cable5LECP2 (programless type (with stroke learning function))1.5Screw mounting type

2,745.16 €

1 26 Days 1,0005.1 to 10.010NPN50.4Not Provided0 to 100987025Symmetrical, top fold14Robot cable1.5LECP2 (programless type (with stroke learning function))3DIN rail mounting type

1,617.10 €

1 26 Days 1005.1 to 10.010Not Provided50.4Provided0 to 100987025Symmetrical, top fold-Without cableWithout cableWithout controllerWithout cable (without communication plug connector)-

1,922.92 €

1 26 Days 3005.1 to 10.010PNP50.4Not Provided0 to 100987025Turn back14Robot cable3LECP1 (programless type)1.5DIN rail mounting type

2,200.13 €

1 26 Days 3005.1 to 10.010Ethernet50.4Not Provided0 to 100987025Turn back64Robot cable3JXC91 (EtherNet/IP direct input type)Without plug connectorDIN rail mounting type

1,676.69 €

1 26 Days 3005.1 to 10.010Not Provided50.4Not Provided0 to 100987025Turn back-Robot cable5Without controllerWithout cable (without communication plug connector)-

Tech Support