ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series (CP96SB32-80C)

ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series CP96SB32-80C

Product Details:

Manufacturer part number: CP96SB32-80C

Brand: SMC

Price: 80.11

Delivery time: 7 Days


Technical Data:

Rod Operation Method: Single Rods

Cylinder I.D: D: 32 Ø

Stroke: L: 80 mm

Environment, Applications: Standard

Auto Switch: -


(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP96SB32-80C

Part Number
CP96SB32-80C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Custom-made Specifications

80.11 €

1 7 Days Single Rods3280Standard---Basic typeNoneNone

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
End Locking NA Valves NA Operating Pressure(MPa) 0.05::1
Connector type None

This page is ISO Standard (15552) Compliant Air Cylinder, Standard Type, Double Acting, Single/Double Rod, CP96 Series, part number CP96SB32-80C.
You can find the detail information about specifications and dimensions on part number CP96SB32-80C.

Variation of this product

Part Number
CP96SB100-1050C
CP96SB100-1100C
CP96SB100-1200C
CP96SB32-80C-XB6
CP96SB32-80C-XC68
CP96SB32-80CK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Bellows Custom-made Specifications

371.23 €

1 7 Days Single Rods1001,050Standard---Basic typeNoneNone

378.27 €

1 7 Days Single Rods1001,100Standard---Basic typeNoneNone

392.37 €

1 7 Days Single Rods1001,200Standard---Basic typeNoneNone

115.37 €

1 7 Days Single Rods3280Heat Resistant---Basic typeNoneHeat-resistant cylinder (-10 to 150°C)

96.10 €

1 7 Days Single Rods3280Standard---Basic typeNoneStainless steel (Piston rod with hard chrome plating)

151.79 €

1 7 Days Single Rods3280Standard---Basic typeHeat-resistant tarpaulin (one-side)None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360