Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series

Air Slide Table, Clean and Low Dust Generation 13 / 20 / 22-MXQ Series
[13-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
·The structure is the same as the clean series (grease and packaging form are different from the clean series).

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
20-MXQ12L-75AS
22-MXQ8-30CS
22-MXQ8-50CS
22-MXQ12-75A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Usage Environment Table Size Width W
(mm)
Table Size Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Specifications Number of Switches Custom-made Specifications Model Type

807.74 €

1 26 Days 751~4.915612Copper-Based / Fluorine-Based Material Not Used463065Symmetrical typeM screwForward-end rubber stopperStandardWithout auto switch (built-in magnet)NoneNoneCopper and Fluorine Unavailable Specifications

798.74 €

1 26 Days 301~4.9948Dust-Proof / Copper-Based / Fluorine-Based Material Not Used / Cleanroom322335Standard typeM screwForward-end metal stopperStandardWithout auto switch (built-in magnet)NoneNoneCopper/fluorine/silicon-free + low dust generation

898.69 €

1 26 Days 501~4.91338Dust-Proof / Copper-Based / Fluorine-Based Material Not Used / Cleanroom322355Standard typeM screwForward-end metal stopperStandardWithout auto switch (built-in magnet)NoneNoneCopper/fluorine/silicon-free + low dust generation

1,096.82 €

1 26 Days 751~4.917512Dust-Proof / Copper-Based / Fluorine-Based Material Not Used / Cleanroom393065Standard typeM screwDual-end rubber stoppersStandardWithout auto switch (built-in magnet)NoneNoneCopper/fluorine/silicon-free + low dust generation

Loading...

  1. 1

Basic information

Type L-Shaped Table Type Table Material Aluminum Table Surface Treatment Electroless Nickel Plating
Guide Linear guide type Operating Pressure(MPa) 0.15 to 0.7 End Block None
Custom-made None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360