Timing belts / open / H / CR (Neoprene), PUR / glass fibre, steel / CONCAR

Timing belts / open / H / CR (Neoprene), PUR / glass fibre, steel / CONCAR
[Specifications]
・Material: Neoprene, Polyurethane
・Coating: Standard, PAZ
・Tension cord: Glass, Steel
・Winding nose: yes, no
・Height(mm): 4.3
・Division(mm): 12.7

Timing Belts Open Ended - dimension H.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GDM0050-[1-30/1]
GDM0075-[1-30/1]
GDM0100-[1-30/1]
GDM0150-[1-30/1]
GDM0200-[1-30/1]
GDM0300-[1-30/1]
GDMU0075-[1-30/1]
GDMU0100-[1-30/1]
GDMU0100PAZ-[1-30/1]
GDMU0150-[1-30/1]
GDMU0200-[1-30/1]
GDMU0300-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Width
(inch)
Material Coating Tension cord Winding nose Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 301271/2NeopreneStandardGlassno0.0560.056H - 050
1 3 Days 1 ~ 3019.053/4NeopreneStandardGlassno0.0820.082H - 075
1 3 Days 1 ~ 3025.41NeopreneStandardGlassno0.1120.112H - 100
1 3 Days 1 ~ 3038.11 1/2NeopreneStandardGlassno0.1630.163H - 150
1 3 Days 1 ~ 3050.82NeopreneStandardGlassno0.2190.219H - 200
1 17 Days 1 ~ 3076.23NeopreneStandardGlassno0.3140.314H - 300
1 3 Days 1 ~ 3019.053/4PolyurethaneStandardSteelyes0.080.08H - 075
1 3 Days 1 ~ 3025.41PolyurethaneStandardSteelyes0.110.11H - 100
1 3 Days 1 ~ 302541PolyurethanePAZSteelyes0.110.11H - 100 PAZ
1 3 Days 1 ~ 3025.41 1/2PolyurethaneStandardSteelyes0.160.16H - 150
1 3 Days 1 ~ 3050.82PolyurethaneStandardSteelyes0.2150.215H - 200
1 3 Days 1 ~ 3076.23PolyurethaneStandardSteelyes0.3250.325H - 300

Loading...

  1. 1

Basic information

Height(mm) 4.3 Division(mm) 12.7 Standard none

Tech Support