Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|
1 | 17 Days | 1 ~ 30 | 2 | 0.004 | RPN 2.0 NT | ||
1 | 3 Days | 1 ~ 30 | 3 | 0.009 | RPN 3.0 NT | ||
1 | 3 Days | 1 ~ 30 | 4 | 0.015 | RPN 4.0 NT | ||
1 | 3 Days | 1 ~ 30 | 5 | 0.024 | RPN 5.0 NT | ||
1 | 3 Days | 1 ~ 30 | 6 | 0.034 | RPN 6.0 NT | ||
1 | 3 Days | 1 ~ 30 | 7 | 0.05 | RPN 7.0 NT | ||
1 | 3 Days | 1 ~ 30 | 8 | 0.06 | RPN 8.0 NT | ||
1 | 3 Days | 1 ~ 30 | 9 | 0.08 | RPN 9.0 NT | ||
1 | 3 Days | 1 ~ 30 | 10 | 0.1 | RPN 10.0 NT | ||
1 | 3 Days | 1 ~ 30 | 12 | 0.14 | RPN 12.0 NT | ||
1 | 3 Days | 1 ~ 30 | 15 | 0.21 | RPN 15.0 NT |
Loading...
Material | Polyurethane | Version | smooth | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | FDA approval | Yes | Shore hardness(°) | 88 Shore A |
Colour | Green |