Pull Action Latch Clamps 323, 331 and 341 (341)

Pull Action Latch Clamps 323, 331 and 341 341

Click on this image to zoom in.

Click on this image to zoom in.

  • Pull Action Latch Clamps 323, 331 and 341 341
  • Pull Action Latch Clamps 323, 331 and 341 341
  • Pull Action Latch Clamps 323, 331 and 341 341
  • Pull Action Latch Clamps 323, 331 and 341 341
  • Pull Action Latch Clamps 323, 331 and 341 341
  • Pull Action Latch Clamps 323, 331 and 341 341
  • Volume Discount

Product Details:

Manufacturer part number: 341

Brand: DESTACO

Price: 84.46

Delivery time: 15 Days


Technical Data:

Max. holding capacity: 8900 N

Body Material: Steel

Drawing movement: 63.5 mm

Toggle lock plus: No mm

Hook adjustble range: 24.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

341

323, 331, 341 Series Pull Action Latch Clamps

Product Overview

323
323-SS
323-R
323-RSS

with DESTACO® Toggle Lock Plus™
331
331-SS
331-R
331-RSS

with DESTACO® Toggle Lock Plus™
341
341-SS
341-R
341-RSS

with DESTACO® Toggle Lock Plus™

Features

• U-hook style latch clamps are supplied with threaded U-hooks for easy adjustment
• Supplied with latch plate and patented thumb control lever for one handed operation
• DESTACO® Toggle Lock Plus™ versions available
• Stainless steel version available as -SS models

Applications

• Molding
• Closures for doors, lids, covers
• Assembly

Also Available

• Clamps with longer hooks available
Upon Request that are 25mm, 50mm, 100mm longer than standard length
• To order clamp with longer hook, add -M-25, -M-50, or -M-100 to the end of the model. Example: 323-M-50
Covered under one or more U.S./International Patents

Dimensions -R/-RSS

323
323-SS
323-R
323-RSS

with DESTACO® Toggle Lock Plus™
331
331-SS
341
341-SS
ModelAA1A2A3A4A5BB1B2B3B4CC2
323[0.63]
16
[1.02]
26
[0.39]
10
[0.20]
5
[0.24]
6
[0.79]
20
[0.75]
19
[1.10]
28
[0.52]
13,2
[0.75]
19,1
[1.10]
28
[0.47]
12
[0.08]
2
323-SS
323-R
323-RSS
331[0.75]
19,1
[1.56]
39,7
[0.56]
14,3
[0.25]
6,4
[0.22]
5,6
[1.00]
25,4
[1.25]
31,8
[1.74]
44,3
[0.68]
17,3
[1.00]
25,4
[1.50]
38,1
[0.66]
16,7
[0.12]
3,1
331-SS
341[1.63]
41,3
[2.38]
60,5
[0.75]
19,1
[0.38]
9,7
[0.38]
9,5
[1.50]
38,1
[1.50]
38,1
[2.12]
53,8
[1.19]
30,1
[1.75]
44,5
[2.38]
60,5
[0.94]
23,8
[0.16]
4
341-SS
 
ModelC3ØDØD2HLL1 MAXL2MS
323[0.08]
2
[0.17]
4,2
[0.17]
4,2
[1.19]
30,3
[3.88]
98,6
[2.32]
58,9
[0.37]
9,3
M4[1.18]
30
323-SS
323-R
323-RSS
331[0.12]
3,1
[0.27]
6,7
[0.27]
6,9
[1.97]
50
[6.07]
154,2
[3.07]
78
[0.52]
13,3
M5[1.75]
45,5
331-SS
341[0.16]
4
[0.33]
8,5
[0.33]
8,5
[2.89]
73,4
[8.20]
208,3
[4.59]
116,6
[0.75]
19,1
M8[2.50]
63,5
341-SS

Technical Information / Holding Capacities

ModelMax. Holding CapacityWeightEF:AFDrawing
Movement
Latch Plate (Supplied)Replacement Hook AssemblyHook Adj. Range
3231600 N
[360 lbf]
0,07kg [0.15lb]27:130
[1.18]
323104-M323215[0.36]
9,1
323-SS323104-MSS323915
323-R29,7
[1.17]
323104-M323215
323-RSS323104-MSS323915
3313200 N
[720 lbf]
0,25kg [0.56lb]32:144,5
[1.75]
331005331215[0.87]
22,1
331-SS331905331915
331-R331005331215
331-RSS331905331915
3418900 N
[2000 lbf]
0,65kg [1.43lb]29:163,5
[2.50]
341005341215[0.97]
24,6
341-SS341905341915
341-R341005341215
341-RSS341905341915
EF = Exerting Force, AF = Applied Force
Dimensions and technical information are subject to change without notice
Part Number
341
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. holding capacity
(N)
Body Material Drawing movement
(mm)
Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)

84.46 €

1 Available 15 Days 8900Steel63.5No24.6None

Loading...

  1. 1

Basic information

Base mounting style (details) Flange Hook type U-Hook (Horizontal)

This page is Pull Action Latch Clamps 323, 331 and 341, part number 341.
You can find the detail information about specifications and dimensions on part number 341.

Variation of this product

Part Number
323-M-50
323-R
323-R-M-25
341-M-100
341-M-25
341-M-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. holding capacity
(N)
Body Material Drawing movement
(mm)
Toggle lock plus
(mm)
Hook adjustble range
(mm)
Optional longer hook length
(mm)

36.00 €

1 Available 20 Days 1600Steel30No9.150

46.87 €

1 Available 4 Days 1600Steel29.7Yes9.1None

50.96 €

1 Available 20 Days 1600Steel29.7Yes9.125

97.56 €

1 Available 20 Days 8900Steel63.5No24.6100

91.10 €

1 Available 20 Days 8900Steel63.5No24.625

94.33 €

1 Available 20 Days 8900Steel63.5No24.650

Tech Support