Non return valve, VBNF Series

Non return valve, VBNF Series

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: PBT
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Pilot medium: Compressed air as per ISO 8573-1:2010 [7:4:4]
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress

Non return valve, VBNF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VBNF-LBA-G14-Q8
VBNF-LBA-G18-Q6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 1 Pneumatic connection 2 Pilot air port 21 Standard flow rate 1->2 (6-0)
(l/min)
Standard nominal flow rate 1->2 (6-5)
(l/min)
Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

84.77 €

1 4 Days QS-8G1/4QS-8110062011192702765.6

73.00 €

1 4 Days QS-6G1/8QS-65002603800146027.3

Loading...

  1. 1

Basic information

Housing material PBT Seals material NBR Hollow bolt material Wrought aluminum alloy
Min. Operating pressure(bar) 0.2 Max. Operating pressure(bar) 10 Min. Pilot pressure(bar) 2
Max. Pilot pressure(bar) 10 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Pilot medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support