Cartridge, QSPK10 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSPK10-3
QSPK10-4
QSPK10-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 2 Manufacturer part # Weight
(g)

1.65 €

10 4 Days 1.6for pneumatic tubing outside diameter 3 mm1329781.5

1.65 €

10 4 Days 2.3for pneumatic tubing outside diameter 4 mm1329791.4

1.65 €

10 39 Days 3.7for pneumatic tubing outside diameter 6 mm1329801.8

Loading...

  1. 1

Basic information

Housing material PA-reinforced Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -5
Max. Ambient temperature(°C) 60 Pneumatic connection 1 Cartridge 10 mm Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support