Multiple distributor, QSLV4 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSLV4-1/2-12
QSLV4-1/4-6
QSLV4-1/4-8
QSLV4-1/4-10
QSLV4-1/8-4
QSLV4-1/8-6
QSLV4-1/8-8
QSLV4-3/8-8
QSLV4-3/8-10
QSLV4-3/8-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

16.78 €

1 4 Days 6.2External thread R1/2for pneumatic tubing outside diameter 12 mm153240171

11.86 €

1 4 Days 2.9External thread R1/4for pneumatic tubing outside diameter 6 mm15323340

13.46 €

1 3 Days 4.1External thread R1/4for pneumatic tubing outside diameter 8 mm15323556

14.94 €

1 4 Days 5External thread R1/4for pneumatic tubing outside diameter 10 mm15323795

10.98 €

1 3 Days 2.3External thread R1/8for pneumatic tubing outside diameter 4 mm15323131

11.43 €

1 3 Days 2.9External thread R1/8for pneumatic tubing outside diameter 6 mm15323235

12.97 €

1 4 Days 4External thread R1/8for pneumatic tubing outside diameter 8 mm15323454

13.20 €

1 3 Days 4.1External thread R3/8for pneumatic tubing outside diameter 8 mm15323664

15.32 €

1 3 Days 5.1External thread R3/8for pneumatic tubing outside diameter 10 mm15323898

15.80 €

1 4 Days 6External thread R3/8for pneumatic tubing outside diameter 12 mm153239162

Loading...

  1. 1

Basic information

Housing material PBT Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 4 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support