Push-in L-fittings / CRQSL Series / Stainless Steel

Push-in L-fittings / CRQSL Series / Stainless Steel

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Housing material: High-alloy stainless steel
・Size: Standard
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Corrosion resistance class (CRC): 4 - Particularly high corrosion stress

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRQSL-1/2-12
CRQSL-1/2-16
CRQSL-1/4-8
CRQSL-1/4-10
CRQSL-1/8-6
CRQSL-1/8-8
CRQSL-3/8-10
CRQSL-3/8-12
CRQSL-M5-4
CRQSL-M5-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Nominal tightening torque
(Nm)
Manufacturer part # Weight
(g)

126.85 €

1 4 Days 7.9External thread R1/2for pneumatic tubing outside diameter 12 mm-16287885

171.48 €

1 4 Days 9.4External thread R1/2for pneumatic tubing outside diameter 16 mm-16287999

58.31 €

1 4 Days 5.1External thread R1/4for pneumatic tubing outside diameter 8 mm-16287430

76.05 €

1 4 Days 6External thread R1/4for pneumatic tubing outside diameter 10 mm-16287542

43.18 €

1 4 Days 3.9External thread R1/8for pneumatic tubing outside diameter 6 mm-16287219

52.95 €

1 3 Days 5.2External thread R1/8for pneumatic tubing outside diameter 8 mm-16287326

79.40 €

1 4 Days 6External thread R3/8for pneumatic tubing outside diameter 10 mm-16287649

114.26 €

1 4 Days 8.1External thread R3/8for pneumatic tubing outside diameter 12 mm-16287765

37.17 €

1 4 Days 2External thread M5for pneumatic tubing outside diameter 4 mm1.3316287012

42.48 €

1 4 Days 2External thread M5for pneumatic tubing outside diameter 6 mm1.3316287118

Loading...

  1. 1

Basic information

Housing material High-alloy stainless steel Pack size 1 Size Standard
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -15
Max. Ambient temperature(°C) 120 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Water as per manufacturer's declaration at www.festo.com
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Tech Support