Push-in fitting, QSMP Series

Push-in fitting, QSMP Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSMP-M6X0.75-4
QSMP-M8X0.75-6
QSMP-M8X1.25-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
No. of outlets Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

2.08 €

10 4 Days 2.5-External thread M6x0.75for pneumatic tubing outside diameter 4 mm1533202.7

2.23 €

10 4 Days 4-External thread M8x0.75for pneumatic tubing outside diameter 6 mm1533223.7

2.42 €

1 4 Days 41External thread M8x1.25for pneumatic tubing outside diameter 6 mm1544344.7

Loading...

  1. 1

Basic information

Housing material Brass, Nickel-plated Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support