Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
QSPLLKG18-3/8-U |
QSPLLKG18-5/16-U |
QSPLLKG18-8 |
QSPLLKG18-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal width (mm) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Manufacturer part # | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.58 € | 10 | 39 Days | 6.2 | QSP...18 | for pneumatic tubing outside diameter 3/8" | Gray | 132953 | 12.2 | |||
2.83 € | 10 | 4 Days | 5.2 | QSP...18 | for pneumatic tubing outside diameter 5/16" | Gray | 132952 | 8.1 | |||
2.63 € | 10 | 39 Days | 5.2 | Cartridge 18 mm | for pneumatic tubing outside diameter 8 mm | Blue | 132950 | 8.1 | |||
3.45 € | 10 | 4 Days | 6.4 | Cartridge 18 mm | for pneumatic tubing outside diameter 10 mm | Blue | 132951 | 12 |
Loading...
Housing material | PA-reinforced | Pack size | 10 | Size | Standard |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -5 |
Max. Ambient temperature(°C) | 60 | Min. Storage temperature(°C) | -10 | Max. Storage temperature(°C) | 60 |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Configure
Basic Attributes
Nominal width(mm)
Pneumatic connection 1
Pneumatic connection 2
Releasing ring color
Filter by standard shipping days
Optional Attributes