Mounting bracket, PAML Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAML-MB-90-HP3

Part Number
PAML-MB-90-HP3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

447.20 €

1 4 Days

Loading...

  1. 1

Basic information

Size 90 Housing material Wrought aluminum alloy Material of screws Stainless steel
Seals material NBR Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 50
Min. Ambient temperature(°C) 5 Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) 5
Max. Temperature of medium(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Operating medium Compressed air as per ISO 8573-1:2010 [-:-:-] Corrosion resistance class (CRC) 2 - Moderate corrosion stress Manufacturer part # 1367323
Weight(g) 300

This page is Mounting bracket, PAML Series, part number PAML-MB-90-HP3.
You can find the detail information about specifications and dimensions on part number PAML-MB-90-HP3.

Tech Support