Cylindrical roller bearings ECMC4VA3091 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU214 ECMC4VA3091

Part Number
NU214 ECMC4VA3091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

963.62 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 70 O.D. D(mm) 125 Width B(mm) 24
Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Brass cage Clearance Strongly increased radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides EAN 7316571557403 Outer ring Without groove/lubrication holes
Seal None open bearing Temperature range -30 to +150 °C Weight(g) 1321.0

Tech Support