Cylindrical roller bearings TN9 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNU203 TN9

Part Number
RNU203 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.38 €

1 12 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 22.9 O.D. D(mm) 40 Width B(mm) 12
Precision (JIS) Grade 6 Bore Cylindrical Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Design Bearing without inner ring
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +120 °C
Weight(g) 53.0

This page is Cylindrical roller bearings TN9 Series, part number RNU203 TN9.
You can find the detail information about specifications and dimensions on part number RNU203 TN9.

Tech Support