Manufacturer part number: C2320 K.C4
Brand: SKF
Price: Please contact the support for quotation
Delivery time: Quote
I.D. d: 100 mm
O.D. D: 215 mm
Width B: 73 mm
EAN: 7316571238296
Weight: 12825.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C2320 K.C4
Precision (JIS) | Grade 5 | Bore | Tapered (1:12) | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Strongly increased radial clearance | Seal | None open bearing | Temperature range | -30 to +200 °C |