Angular contact ball bearings / single row / contact angle 40° / series BEGAJ / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7314 BEGAJ

Part Number
7314 BEGAJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

264.10 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 I.D. D(φ) 70
Outer Diameter D(φ) 150 Width B(mm) 35 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 40 degrees EAN 7316570459548
Seal None open bearing Temperature range -20 to +150 degrees Weight(g) 2666.0

This page is Angular contact ball bearings / single row / contact angle 40° / series BEGAJ / SKF, part number 7314 BEGAJ.
You can find the detail information about specifications and dimensions on part number 7314 BEGAJ.

Tech Support