Light grid

Light grid
[Features]
・Measuring automation light grid with switching output
・Optical resolution 8 mm
・Super-fast object detection, even with 3-way beam crossover
・Object identification using integrated object recognition
・IO-Link interface for service and process data
・Temperature range to -30℃
・Output of a measured value, can be selected from a number of measuring functions
・Communication interface: IEC 61131-9
・Product standard: EN 60947-5-2
・Protection class: III ( IEC 61140 )
・UL approval: cULus Listed
・CCC approval: CCC approval / marking not required for products rated ≤36 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
251331-0004
251331-0007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Safety field height
(mm)

-

1 Quote 400

2,588.45 €

1 92 Days 700

Loading...

  1. 1

Tech Support