Rotary distributor, GF Series

Rotary distributor, GF Series
[Specifications]
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:-:-]
・Min. Operating pressure(bar): -0.95
・Max. Operating pressure(bar): 10
・Min. Ambient temperature(°C): -10
・Max. Ambient temperature(°C): 60
・Min. Temperature of medium(°C): -10
・Max. Temperature of medium(°C): 60
・Max. Rotational speed(1/min): 300

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GF-1/4
GF-3/8
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

111.02 €

1 7 Days 11.5External thread G1/4Internal thread G1/42094

111.02 €

1 7 Days 15External thread G3/8Internal thread G3/82095

Loading...

  1. 1

Basic information

Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Max. Rotational speed(1/min) 300 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

Tech Support