Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SVK-3-PK-3
Nominal width(mm) | 1.5 | Min. Operating pressure(bar) | -0.9 | Max. Operating pressure(bar) | 8 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 | Min. Temperature of medium(°C) | -10 |
Max. Temperature of medium(°C) | 80 | Pneumatic connection 1 | PK-3 | Pneumatic connection 2 | PK-3 |
Pneumatic connection 3 | Not ducted | Standard nominal flow rate(l/min) | 50 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Manufacturer part # | 12146 |
This page is End stop limit switch, SVK Series, part number SVK-3-PK-3.
You can find the detail information about specifications and dimensions on part number SVK-3-PK-3.