Push-in X connector, QSMX Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSMX-3
QSMX-4
QSMX-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

6.28 €

10 4 Days 1.7for pneumatic tubing outside diameter 3 mmfor pneumatic tubing outside diameter 3 mm1533784

6.40 €

10 4 Days 2.5for pneumatic tubing outside diameter 4 mmfor pneumatic tubing outside diameter 4 mm1533794

6.69 €

10 3 Days 3.3For pneumatic tubing outside diameter 6 mmfor pneumatic tubing outside diameter 6 mm1533805

Loading...

  1. 1

Basic information

Housing material PBT Pack size 10 Size Mini
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 No. of outlets 3 Releasing ring color Blue
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support