Cylindrical roller bearings ETVP3 Series (NJ224 ETVP3)

Cylindrical roller bearings  ETVP3 Series NJ224 ETVP3

Product Details:

Manufacturer part number: NJ224 ETVP3

Brand: NKE BEARINGS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. d: 120 mm

O.D. D: 215 mm

Width B: 40 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 9008745262524


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ224 ETVP3

Part Number
NJ224 ETVP3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)
1 Quote 12021540support bearing (axial displacem.). I R removable on 1 side90087452625245750.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Row Bore Cylindrical bore
Cage Polyamide cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +120 degrees

Tech Support